×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

LED - RGB Clear Common Anode (25 pack)

Added to your shopping cart

We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine!

  • 25 RGB LEDs
  • Standard size - T1 3/4 5mm
  • 800/4000/900 mcd brightness
  • 2.0V/3.2V/3.2V forward drop
  • Max current 20mA
  • Common Anode

LED - RGB Clear Common Anode (25 pack) Product Help and Resources

Non-Addressable RGB LED Strip Hookup Guide

February 19, 2020

Add color to your projects with non-addressable LED strips! These are perfect if you want to control and power the entire strip with one color for your props, car, fish tank, room, wall, or perhaps under cabinet lighting in your home.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Are these the same LEDs as the single version (https://www.sparkfun.com/products/10820)? I'm assuming so but the luminosity is completely different. These also seem pretty bright (looking at the info above) compared to other RGB LED's I've seen. Can anyone confirm these are really that bright?

  • I tried driving at the specified voltages in series with the specified resistor values and I get nothing. If I crank up the juice to around 5-6 volts I get the green to work but can't get the other colors at all. What am I doing wrong?

    Thanks.

    • Hi There, The little sheet packed with the leds is wrong. The sheet shows the negative attached to pin 2 and positive(via resistor) to the others. These LED's are common anode (i.e. common positive) therefore you need to connect the positive to pin 2 and the resistors & negative to the other pins.

  • I tried driving at the specified voltages in series with the specified resistor values and I get nothing. If I crank up the juice to around 5-6 volts I get the green to work but can't get the other colors at all. What am I doing wrong?

    Thanks.

  • Does anyone know if the 20mA Imax is per colour or total combined?

Customer Reviews

No reviews yet.