This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a USB 2.0 type A to Mini-B 5-pin cable. You know, the mini-B connector that usually comes with USB Hubs, Cameras, MP3 players, etc. You can use this with our LiPo Charger, FTDI Basic Programmer or even combine it with the CP210x IC and SMD Mini-B connector to create your own portable USB device!
The best part? It’s SparkFun Red and has the flame logo embossed on the connector shroud. Sweet.
If you’re still trying to wrap your head around the world of USB cables, why not check out our USB Buying Guide?
Dimensions: 6 Feet
Documents:
Replaces:CAB-00598
You may be the greatest living banana-pianist, but how will you ever know if you don't make yourself a banana piano? Good new…
You may be the greatest living banana-pianist, but how will you ever know if you don't make yourself a banana piano? Good new…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
This new version uses an SMD 5x2 header. This is a simple to use USB AVR programmer. It is low cost, easy to use, works great…
OpenSegment makes it easy to add a large 7-segment display to your project. Because larger 7-segment displays pull more power…
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
You've got the wrong USB cable. It doesn't matter which one you have, it's the wrong one. But what if you could have the righ…
This is a USB 2.0 type B to Mini-B 5-pin black cable. You know, the mini-B connector that usually comes with USB Hubs, Camera…
This is a simple cable that adapts from a USB port to a 5.5x2.1mm barrel connector, center positive. This cable allows the us…
OpenSegment makes it easy to add a large 7-segment display to your project. Because larger 7-segment displays pull more power…
This new version now has all 5 pins broken out on the connector. We have no idea what USB device you are hooking up to, but i…
The mbed boards are a series of ARM microcontroller development boards designed for rapid prototyping and this is breakout ma…
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before. We do it all the t…
USB Type 'Mini-B' Female SMD connector. This is a 5-pin Mini-B surface mount connector commonly found in MP3 players, media/d…
The pcDuino AV Kit includes everything you need to get your pcDuino powered, networked and connected to an HDMI enabled TV or…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Based on 2 ratings:
0 of 1 found this helpful:
by loeezy verified purchaser
This was my fault; I should’ve been more careful with exactly what I’m ordering. Therefore, I’m keeping it since it was not your fault.
Forgot your password?
No account? Register one!
Very nice. Can’t wait for the USB B.
Sadly, my ICD3 does use USB B…
cool, but any chance of releasing these in a micro B version, as well?
This is super cool, but I’d like to see shorter versions too. 6 feet is too long for “desktop” use, like connecting to a development board or external drive. Thus, maybe offer an 24 inch and 12 inch version or something like that. My WD external pocket drive came with a 12 inch cable and I love it - very portable and I use it for more than the HD. I’d prefer SparkFun red, though…
Yes, please offer each of the USB standards and each with at least two length options. Love the idea of a 6 footer but small, contained cordage would be nice as well for prototyping within confines. Keep these ideas going.
A nice cable, Im going to use it for the PicoBoard.
For those living in civilized countries: 6 feet = 1.80 m :-)
;-) Indeed!
are you kidding me. why would you have so many photos of everything but the type of connector
Bright red! Awesome for educators. My students seem to walk off with these, and while I am sure its an accident the red will make it easier to spot!
When can we see a USB 3.0 version of this cable? Or even a Micro-USB? The Cerberus is cool, but it sounds like it has issues, and the extra heads tend to get in the way of normal usage.
I second the micro-B request. Mini-B is dead.
Good suggestion. I will look into getting USB 3.0 cables.
I wish this was black. I can’t put red cables on the things I’m making, so I have to buy from somewhere else, where I don’t know the quality is good. I was willing to pay your higher price for these when they were black. Black is the old black, gentlemen.
Wow! Can you bring out more cables? I love them!
The description is a bit misleading. I didn’t buy a cable to go with an FTDI breakout because I have a camera, three phones and a USB hub with USB cables. Unfortunately none of them are Mini-B! A closeup of the connector would be helpful. This photo helped me find the cable I needed (on my H2 Zoom recorder): http://en.wikipedia.org/wiki/File:Mini_usb_AB.jpg
In the spirit of Open Hardware, will you share how you got the custom moldings made?
Absolutely! We created a Pro-Engineer design then shopped it to various vendors we use for injection molding. They gave us quotes and we chose one to get samples from. We should be able to post the engineering files if you wanted them.
You might want to consider making the mini-B side molding expose more of the connector. Since a lot of hobbyist boards have the USB socket flush with the edge of the board, any enclosure gets in the way of the plug fitting in correctly.
It’s easy enough to trim by hand, but considering who your customers are it might make sense to fix this at the factory.
Good feedback. We’ll tweak the design file and see if we can pull back the modling a bit around the miniB connector.