This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: We’ve all seen toys and things that change color when you run them under warm water or heat them up in the sun. Some of us were especially mesmerized and had to find out what made them do that. It turns out that this is a property called “thermochromism” and it can be implemented in a number of ways. This particular pigment is a Leuco dye type pigment which is made up of a mixture of Leuco dyes, weak acids and salts microencapsulated in polymer. Sounds complicated, right? Nah, it’s not so bad.
All you need to know is that this is a very fine, colored powder that changes to a clear powder when you heat it to about 92°F (33°C). This is really cool for a lot of reasons. You can mix this pigment with paint to create thermochromatic paint for craft projects or to make temperature indicators. It mixes with Sugru and Polymorph as well, rendering them both thermochromatic. Use a controllable electric heating source and you could even build a thermochromatic display!
This pigment comes in a 20g bag, which is more than enough to play with and just enough for a good sized project (depending on what you’re doing with it). Careful not to overheat the pigment as temperatures over 200°C can cause irreversible damage to most Leuco dyes.
Features:
Documents:
The SparkFun Heaterizer XL-3000 heat gun is a handy tool that everyone should have. It's great for heat-shrink, melting thing…
Bare Conductive's Electric Paint is just like any other water-based paint... except that it's electrically conductive! This m…
This is 30 feet of conductive thread spun from stainless steel fiber and wound on a plastic bobbin. Use it to sew up all of y…
These DC powered heating pads are perfect for near-body heating applications. They get warm to the touch but not too hot. Sim…
These DC powered heating pads are perfect for near-body heating applications. They get warm to the touch but not too hot. Sim…
Thermoelectric coolers (TEC or Peltier) create a temperature differential on each side. One side gets hot and the other side …
Polymorph is a non-toxic, biodegradable polyester with a low melting temperature of about 60°C (140°F). Prototype plastic p…
We've all seen toys and things that change color when you run them under warm water or heat them up in the sun. Some of us we…
We've all seen toys and things that change color when you run them under warm water or heat them up in the sun. Some of us we…
Polymorph is a non-toxic, biodegradable polyester with a low melting temperature of about 60°C (140°F). Prototype plastic p…
We've all seen toys and things that change color when you run them under warm water or heat them up in the sun. Some of us we…
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
This is about 360 yards of conductive thread spun from stainless steel fiber and wound on a spool. You can use it as a creati…
This is a coin cell holder for the common CR2032 type battery. The holder has a neat pop-in, pop-out feature that makes chang…
The ProtoSnap series is a new way to prototype your project without a breadboard. Everything is wired together on a single bo…
Apply 5V and be shaken by this small, but powerful vibration motor. Works great as an physical indicator without notifying an…
This black fiber optic fabric is a cool and unique way to add some shine to your e-textiles project. There are optical fibers…
The LilyPad Simple just got a whole lot... simpler. We've updated the Simple board to create the LilyPad USB by replacing the…
This is a conductive knit fabric for use in e-textiles. It is similar in feel to a nylon ripstop material. It is highly condu…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Detecting temperature changes has never been easier. The MCP9700 is a small thermistor type temperature sensor. This sensor w…
Here we have some conductive ribbon. Essentially, it's a fabric with 3 conductors woven into the ribbon. It measures roughly …
The LilyPad Sewable Electronics Kit lets you explore the wonderful world of electronic sewing (e-sewing) and e-textiles throu…
This is the LilyPad revision of our [FTDI Basic](http://www.sparkfun.com/products/9716). It is the same as our other FTDI Bas…
Based on 2 ratings:
1 of 1 found this helpful:
by Member #836574 verified purchaser
Needed it for a Rorschach mask for a 21st party. It worked great for that and there were many impressed party goers.
In terms of shipping I ordered on a Monday arvo (New Zealand) so Sunday in the USA. Used FedEx express, half the price of usps express and more reliable. It arrived 3 days later on the Thursday (NZ time) just in time for the party the next night. Would definitely order from here again. Thanks.
Forgot your password?
No account? Register one!
——————– Tech Support Tips/Troubleshooting/Common Issues ——————–
Look here for more tips on using thermochromatic pigment => [ https://www.sparkfun.com/products/11555#comment-58ec012ef3b1a81f3a8b4567 ].
I successfully mixed this stuff with a clear powder coat. The stuff I used cures at 340F for 20min, which was not enough to damage the dyes (most powder coat cures at 375-400F, which is probably too high). The only issues I had was it shot a little bit clumpy (next time I will run it through a fine mesh sifter first) and the flow out developed a heavy orange peel texture instead of smooth gloss.
I’m using it on an aluminum heated bed for a 3D printer, so we’ll see how well it holds up to long term exposure to 60-100C temps….
Update: after months and hundreds of prints, the dye is starting to lose its morph. The center area of my bed, directly above the heating element, has become stuck in the “hot” state. However, the rest of the bed continues to work fine. I attribute this to the heating element getting only the center too hot and the heat not being even ( I often crank the bed up to over 100'C and my heating element does not cover the whole underside of the bed). I expect a more distributed heater, like a PCB reprap heater, would not have this issue and the dye would work well long term.
I saw a video about a DIY Rorschach mask made with this stuff. http://www.youtube.com/watch?v=tWWLn7vt37U
We gave it a try, just to make sure, and this stuff will DEFINITELY change color when you breathe through it! :)
Any idea on how long does it last under direct sunlight? (i mean, the UV are nasty and easily destroy most resins in no time, and i don’t even want to know what they do to the dye itself)
Would it be possibly to mix this with water and then run a current through the solution to create the same color changing effect?
The pigment changes even just holding it in the bag, so I imagine this would work. Let us know how it goes though if you try it out!
Could i use this to dye the polymorph I got here? ;) edit: I read the description and it says polymorph :P sorry.