Creative Commons images are CC BY 3.0

Description: This simple board breaks out a micro-B USB connector’s VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to add the popular micro-B USB to your project, but don’t want to put up with soldering the tiny connector, this is the board for you.

Dimensions: 0.8 x 0.45" (20.3 x 11.4mm)

Documents:

Recommended Products

Customer Comments

  • So Im currently using one of these, connected to a USB solar charger that boasts 5volts / 2.1 amps. Im assuming I just need to power my circuit from the VCC + GND lines, but it doesn’t seem to be getting much current at all. (300 milliamps @ 12V, after a step-up regulator, and power mosfet switch). I seem to get 600 ma at least when powering the circuit directly from a 5V power supply.

    Do I need any type of digital negotiation before a USB charger will release its full 2.1 AMP?

    Thanks.

Customer Reviews

4.8 out of 5

Based on 10 ratings:

Currently viewing all customer reviews.

2 of 2 found this helpful:

Wired wrong

3 of the 5 had the +5v on the D+ connector instead of the VCC. Make sure you have a multimeter handy.

Great for cable testing!

I use this for micro-usb cable testing. Plug a loop-back USB-A socket on the far end, and ring out with a DVOM on these solder pads. Good&short cables are only +0.2ohm on the power loop, poor cables can be +1. Also can check data connectivity and ID ohms.

I’d like to have one of these for the Apple Lightening, even though some pins are though actives.

Great quality product

I’ve used for modification of a flysky TH9X station with firmware er9x . I have simplified the connections to the fullest. The product is indicated for the project

Instant 5v Power For Breadboard, Small Footprint

I use this to give myself quick 5v power to my breadboard, using a wall wart adapter and a cable. The breakout board has a small footprint. With just plug it in and there is my power. If you use standard 0.1" pin headers, you might want to place a small pad of something nonconductive like cardboard under the microB connector area, so that the board will not wiggle or move when you connect and disconnect a cable. Something to thicken the board a bit in that area and give me a sense that the board is stable and won’t somehow come undone. I am sure the board will become even more convenient when I want to work with USB signals, but for now all I care about are the VCC and GND (power) connections. I will order a few more of these very handy boards.

No complaints!

Board worked as expected. A little big, but that just makes it easier to solder to.

Sure makes adding a microB USB easy!

I have struggled soldering to a microB USB and then found it impossible to get it securely fastened to a PC board. This solves those issues…. I did add some epoxy around the connector to make it even more secure to the board… Thanks SparkFun…. great product.

It is a good product.

It is well made, durable, and perfect for prototype work.

Exactly as advertised.

If you need a micro USB port for your project, but don’t feel like soldering tiny components, then this is just what the doctor ordered.

I’ll be buying more in the future.

Excellent Breakout! Great for Prototyping!

These are excellent 0.1" spacing breakouts for micro USB-B. I keep a dozen of these near my works station while prototyping for quick plug-and-play action!