This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is the SparkFun Vernier Interface Shield, a simple add-on to give your Arduino the capability to interface with Vernier sensors. Attached to this interface shield are four British Telecom sockets (2 Analog, 2 Digital) which all Vernier sensors use as connectors. Like any other shield, simply attach it to an Arduino development platform. This shield was developed to be used with the Arduino Uno platform but will still work with other Uno equivalents like the Leonardo or SparkFun RedBoard.
Vernier Software and Technology has been a leader in data collection and analysis for educators world-wide. They were amongst the first companies to design and promote the use of computers, sensors, and data collection in K-12 classroom laboratory experiments.
Documents:
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
Our friends over at LinkSprite have made this nifty little RS485 Shield V3 for the Raspberry Pi, now you will be able to have…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
Our friends over at LinkSprite have made this nifty little RS485 Shield, now you will be able to have a communication port fo…
As you know, the Arduino micro controller only has a USB port and a TTL UART interface, so if you need an RS232 port directly…
These analog (RH) British Telecom connectors are primarily used by our English friends across the pond but here at SparkFun w…
This is the Vernier Dual-Range Force Sensor, a great general purpose apparatus that can be used to measure the push and pull …
This is the Vernier pH Sensor, a simple device that can be used to measure the acidity and basicity of liquids. This Vernier …
This is the Vernier Photogate, a new take on the traditional photogate. By emitting a beam of infrared light from one upright…
This is the ORP Kit, a large sensor kit that measures the ability of a solution to act as an oxidizing or reducing agent. Ins…
This is the Vernier Gas Pressure Sensor, an easy to operate tool that can be used to monitor pressure changes of a gaseous el…
These digital (LH) British Telecom connectors are primarily used by our English friends across the pond but here at SparkFun …
This is the Stainless Steel Temperature Probe, a tough little Vernier Sensor that can be used to measure the temperature of o…
This is the Vernier Motion Detector, a simple sensor that can be used to collect position, velocity and acceleration data of …
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
The SparkFun Soil Moisture Sensor is a simple breakout for measuring the moisture in soil and similar materials. The soil moi…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
The RHT03 (also known by DHT-22) is a low cost humidity and temperature sensor with a single wire digital interface. The sens…
The SparkFun ESP8266 WiFi Shield is an Arduino compatible shield for the ESP8266 WiFi SoC – a leading platform for Internet…
Based on 2 ratings:
by Member #681681 verified purchaser
We have older model Verniers at our college and I was thinking of having students make replacements using Arduinos and the these shields. I was able to get this working very easily, but have not tried it as a class project yet.
by Member #776045 verified purchaser
It works great, no complains. The only thing I would work on is leaving more space on certain pins to connect to other stuff.
last updated
Unfortunately, we do not carry extension cables with pre-terminated female ends. They can be found elsewhere (eBay, Amazon, etc.) by searching for “BT Telephone Cable”. Vernier has their own, short versions.
Forgot your password?
No account? Register one!
works great. would you know how to read the data from the vernier heart rate sensor? http://www.vernier.com/products/sensors/heart-rate-sensors/hgh-bta/
thanks