This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Are you a Java developer looking to add advanced hardware I/O capabilities to your Android or PC application? Well then the IOIO-OTG is for you! The IOIO-OTG (pronounced “yo-yo-O-T-G”) is a development board specially designed to do just that. It features a PIC microcontroller which acts like a bridge that connects an app on your PC or Android device to low-level peripherals like GPIO, PWM, ADC, I2C, SPI, and UART. An app-level library helps you write control code for these low level peripherals in the same way you’d write any other Java app!
What separates the IOIO-OTG from previous IOIO boards is the ability to leverage the USB On-The-Go specification to connect as a host or an accessory. There are several ways to connect the IOIO to your Java app. If the app is running on your Android device, the IOIO-OTG will act as a USB host and supply charging current to your device (meaning the IOIO-OTG will need its own power source). If your app is running on a Windows, Linux or OSX machine, the IOIO-OTG will assume device mode and present itself as a virtual serial port. When in device mode, the IOIO-OTG can be powered by the host! Connecting a USB Bluetooth dongle will cause the IOIO-OTG to show up as a Bluetooth serial connection so you can go wireless!
A switch on the board can be used to force the IOIO-OTG into host mode, but most of the time the board can be left in ‘auto’ mode and it will detect its role in the connection. We’re now shipping the IOIO-OTG board loaded with the V4.02 bootloader and the V5.06 application firmware. New application firmware is frequently released, and can be upgraded without needing a programmer using the IOIODude application. Additionally, this version of the IOIO-OTG has corrected the IC power failure issue due to the on-board switch voltage regulator failing as well as adding a missing decoupling cap on the AVIN pin. This new IOIO-OTG has fixed the problems that plagued the previous version making it a true vision of how the board is intended! You can find out more about these updates here.
The board includes a JST connector for attaching a LiPo battery and there are several pin headers broken out for voltage and ground access. A trimpot on the board allows you to adjust the charge current used when the IOIO-OTG is acting as a host. A USB-A to micro-A OTG cable is included which will let you connect your android device to the micro-USB port on the board using the cable that came with your android device.
Note: This product is a collaboration with Ytai Ben-Tsvi. A portion of each sales goes back to them for product support and continued development.
Get Started with the IOIO-OTG Hookup Guide
Includes:
Documents:
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA Barrel Jack wall power supply manufactured specifically for S…
Here, for all your mechatronic needs, is a simple, high quality continuous continuous rotation servo motor. This servo is abl…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
The TB6612FNG motor driver can control up to two DC motors at a constant current of 1.2A (3.2A peak). Two input signals (IN1 …
High quality switching 'wall wart' AC to DC 9V 650mA wall power supply manufactured specifically for Spark Fun Electronics. T…
The TB6612FNG Motor Driver can control up to two DC motors at a constant current of 1.2A (3.2A peak). Two input signals (IN1 …
USB 2.0 type A to micro USB 5-pin. This is a new, smaller connector for USB devices. Micro USB connectors are about half the …
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
This is a high-quality switching 'wall wart' AC to DC 5.1V 2,500mA USB Micro-B wall power supply manufactured specifically fo…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins: one for each color a…
This is a high quality switching 'wall wart' AC to DC 5V 2000mA USB Micro-B wall power supply manufactured specifically for S…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to male. Use these to jumper from any female…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as female to female. Use these to jumper from any ma…
This is a handy little Bluetooth USB mini-adapter. This adapter supports Bluetooth v2.0 class 1 and has a maximum distance of…
Two pin, compact surface mount connector. We really like the solid locking feeling and high current rating on these small con…
USB On-The-Go is a really useful USB specification! It allows some small devices that would usually be unable to act as a hos…
Two pin JST connector to a 2.1x 5.5mm barrel jack, 6.25 inch long jumper cable. We use this cable to adapt from a wall power …
Are you a Java developer looking to add advanced hardware I/O capabilities to your Android or PC application? Well, then the …
This is a simple two wire cable. Great for jumping from board to board. 2-pin JST connector on one end, bare cable on the opp…
The Android operating system is becoming more and more popular among embedded device manufacturers making it evermore practic…
This is a simple, but very powerful stepper motor with a 4-wire cable attached. This is a [Bipolar](http://en.wikipedia.o…
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
Based on 2 ratings:
Forgot your password?
No account? Register one!
What kind of battery connector does this module requires?
Hi Sparkfun,
I have a project in mind that I think this board may work for. I would like to connect a USB dongle that talks to a medical device to the board with the USB otg function, then connect a Bluetooth module (hm-11 or similar) to the board so it can send the data from the USB dongle over Bluetooth to an Android phone.
Do you think this is achievable with this board?
Thanks
Chris