×

We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.

Creative Commons images are CC BY 2.0

Description: This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT231X USB to serial IC. The pinout of this board matches the FTDI cable to work with official Arduino and cloned 3.3V Arduino boards. It can also be used for general serial applications. Built upon the same foundation as our 3.3V SparkFun FTDI Basic Breakout, the Beefy 3 is equipped with an AP2112K voltage regulator making this FTDI basic breakout board capable of handling a current load of up to 600 mA! With the addition of a more “Beefy” voltage regulator your will now be able to power a 3.3V project directly from the FTDI. The pinout of this board matches the FTDI cable to work with official Arduino and cloned 3.3V Arduino boards.

This board brings out the DTR pin as opposed to the RTS pin of the FTDI cable. The DTR pin allows an Arduino target to auto-reset when a new Sketch is downloaded. This is a really nice feature to have and allows a sketch to be downloaded without having to hit the reset button. This board will auto reset any Arduino board that has the reset pin brought out to a 6-pin connector. The pins labeled BLK and GRN correspond to the colored wires on the FTDI cable. The black wire on the FTDI cable is GND, green is DTR. Use these BLK and GRN pins to align the FTDI basic board with your Arduino target.

There are pros and cons to the FTDI Cable vs the FTDI Basic. This board has TX and RX LEDs that allow you to actually see serial traffic on the LEDs to verify if the board is working, however this board now requires a Micro-B USB cable. The FTDI Cable is well protected against the elements, but is large and cannot be embedded into a project as easily. The FTDI Basic uses DTR to cause a hardware reset where the FTDI cable uses the RTS signal.

This board was designed to decrease the cost of Arduino development and increase ease of use (the auto-reset feature rocks!). Our Arduino Pro and LilyPad boards use this type of connector.

Documents:

Recommended Products

Customer Comments

  • Hope this isn’t a dumb question, but is a cable necessary or can I use breadboard wires? ie there’s nothing special about that cable is there? I intend to use this with an esp8266. Thanks-

    • You need a standard USB cable, to connect to a computer, but plain jumper wires will work to connect this to the ESP8266.

  • Any plans to make these in 5v version?

    • The 5V FTDI BOB doesn’t have the same issue, as it can give you 500mA directly off the USB bus. We made this one because the older 3.3V FTDI BOB could only source 50mA (from the internal regulator on the FTDI chip), which isn’t enough for many projects.

  • Hi, i am just wondering why there are no res/cap pairs on the data lines? The other ft231 board has them, and the thing dev board has them plus a fuse plus resistors on the tx and rx lines. The example circuit in the datasheet also shows the res/cap pairs and a ferrite bead. What am i missing?? Are they not necessary? Please help…

    • Those are all noise filters and impedance matching for longer cables. Ferrite beads are for stopping EMI, and often don’t help the design work better. Not necessary on prototyping hardware like this.

  • Just an FYI - FTDI has a custom USB implementation and requires drivers that FTDI have released. So that means the newer processors that have USB OTG host aren’t going to be able to use these FTDI proprietary chips. It would be nice if chips using the USB open data standard CDC-ACM were used.

  • I would be wary of these micro-USB connectors that don’t have any through hole solder joints. Just having the two solder points on top without any mechanical support make them incredibly weak.

    • I do have mixed feelings about these connectors, but we definitely have been working on getting better mechanical support. There should be small vias in the pads to allow better solder connections, and there are plastic feet that go into the board. They are definitely better than they use to be, but being careful with them is always advised.

  • It should be able to power the ESP8266. The spec sheet from Espressif mentions a typical current draw of 215mA but most people say to budget for a max of 500mA.

  • “This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT232RL USB to serial IC” … but that’s not an FT232 right?

  • Will this power an ESP8266?

    • I was actually playing with an ESP8266 module last week and borrowed one of these for my testing. It worked great.

    • What would be really nice if the CTS was replaced by the RTS. Or at least a jumper to allow it to be changed. Then an auto reset like the ThingDev could be used to program the ESP8266 boards with the Arduino IDE. Or even better a board with the auto-reset built in, such that the ESP8266 RESET AND GPIO0 connect where the DTR and CTC are now!

    • They have also been tested with our Thing line. You should be safe depending on your actual ESP8266 based board.

Customer Reviews

5 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

Increased power is nice

Able to connect to Wi-Fi modules without power loss. Great product.

Related Tutorials

SparkFun USB to serial UART Boards Hookup Guide

February 18, 2016

How to use the SparkFun FTDI based boards to program an Arduino and access another serial device over the hardware serial port, without unplugging anything!