Enclosure - Aluminum (112x61x31mm)

These are our small, beefy aluminum enclosures, which have been built tough enough to withstand a truck. This 2mm-thick, die-cast enclosure is rated IP54 against dust and splashing water. Because it's aluminum, it's easy to cut and drill so that you can add LCD screens, buttons and cable connections. If you want to "pretty up" your project, hit this with some fine-grit sand paper and buff it or just spray paint it!

These enclosures are perfect for producing "stomp box" style effects pedals. Try combining this with a stomp switch and some of your own secret sauce circuitry to build a sweet custom pedal.

The lid mates nicely to the top of the enclosure and is secured with 10mm long #6-32 screws (included). This aluminum enclosure version features a smoother metal finish as well as a more structurally sound design.

  • 112x61x31mm

Enclosure - Aluminum (112x61x31mm) Product Help and Resources

GPS Geo-Mapping at the Push of a Button

September 27, 2019

Let's ramp up our GPS tracking skills with KML files and Google Earth. We'll make a tracker that logs location and allows us to visualize our steps with Google Earth.

Secure DIY Garage Door Opener

January 16, 2020

Did you know that most garage doors are at risk of a roll jam attack? Here we make a DIY garage door remote-control system that is much more secure than most commercial-ready products using the latest in ECC cryptography.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #515985 / about 5 years ago / 1

    Are these the internal or external dimensions?

    • rherman / about 5 years ago / 1

      According to a comment on the page for the larger version, its reported dimensions are external and so I would presume the same holds true here. The descriptions for both products do mention that the thickness of the walls is 2mm (although the commenter on the dimensions mentioned 'around 2.2mm'), and so by doing the math, this means the internal dimensions here are (approximately) either 110x59x29mm or a tad bit less. In my opinion, such discrepancies shouldn't matter too much if you can get the enclosure before finalising any design. When putting a rough sketch together, very exact precision down to the millimetre would only be truly needed if one were to be really cramming a lot of components inside, which isn't generally advisable in any situation, especially the first iteration.

      A final word of advice: the dimensions shown by the pictures don't quite match the descriptions in any case, one reason to contact customer support to clarify if such information is absolutely crucial, though in prototyping it typically shouldn't be.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Just what I needed!

The size was right. The price was surprisingly low. And when the unit was received, the fit & finish was found to be very, very good. All edges were clean and both pieces mated true.

Extremely pleased.