This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third generation of the Integrated Circuit (IC) pins that can be soldered into a PCB and that look and act as much like an IC pin as possible. With the unique plastic aligner, the pins are held 0.100" apart, with a 0.062" solder tail exposed.
Each of the 20 pins comes in a black plastic sleeve, to keep them aligned while soldering. Once soldered, the sleeve gets removed, and you are left with headers that can easily fit into a breadboard or IC socket with the greatest of ease. If you don’t need all 20 pins, that’s fine! Simply cut the plastic sleeve down to the number of pins needed. If you need more, we also offer 8-pin and 14-pin lengths, and these can easily be doubled up for even longer lengths.
A significant feature of Flip-Pins is that their width (0.020") is the same as traditional Dual-Inline-Package (DIP) IC pins, and so Flip-Pins are directly compatible with standard breadboards. Many people use header pins, which are square, to connect their PCBs to breadboards and are unaware that header pins damage the breadboard because they are wider than standard DIP pins.
Note: After soldering, the Flip-Pin will be near flush with the upper side of the PCB. Don’t worry; this is normal and is the desired effect.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This white Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
This is a row of 40 break away headers spaced 0.1" apart with long pins on both sides. This header is especially useful when …
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
This is a very large row of high quality machine pin headers - break to fit. 40 pins that can be cut to any size. Used with c…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
The Big Easy Driver, designed by [Brian Schmalz](http://www.schmalzhaus.com/), is a stepper motor driver board for bi-polar s…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
Based on 1 ratings:
1 of 1 found this helpful:
by dalem50 verified purchaser
Even for me, or probably anyone else who has a decent amount of soldering experience, these pins can easily have too much solder applied to them. As I was feeding the solder I was waiting for a concave cone to form, like a usual solder joint, and then I realized that the solder was just wetting and traveling down the pins, rendering them useless. I wish there was a warning somewhere on the product page that informed possible customers of this possible issue. Hopefully this review allows other to learn from my mistake so they don’t do the same. :P
And for the price…. eh, a bit too expensive for what they are, it’d be more reasonable for the pins to be cheaper.
Forgot your password?
No account? Register one!