This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third generation of the Integrated Circuit (IC) pins that can be soldered into a PCB and that look and act as much like an IC pin as possible. With the unique plastic aligner, the pins are held 0.100" apart, with a 0.062" solder tail exposed.
Each of the eight pins comes in a black plastic sleeve, to keep them aligned while soldering. Once soldered, the sleeve gets removed, and you are left with headers that can easily fit into a breadboard or IC socket with the greatest of ease. If you don’t need all eight pins, that’s fine! Simply cut the plastic sleeve down to the number of pins needed. If you need more, we also offer 14-pin and 20-pin lengths, and these can easily be doubled up for even longer lengths.
A significant feature of Flip-Pins is that their width (0.020") is the same as traditional Dual-Inline-Package (DIP) IC pins, and so Flip-Pins are directly compatible with standard breadboards. Many people use header pins, which are square, to connect their PCBs to breadboards and are unaware that header pins damage the breadboard because they are wider than standard DIP pins.
Note: After soldering, the Flip-Pin will be near flush with the upper side of the PCB. Don’t worry; this is normal and is the desired effect.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This white Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
Dip sockets for all your prototyping needs. If you've ever had to de-solder a dip part from a circuit board, you know how val…
Flip-Pins are a fantastic new way to add headers to your breakout board. Designed by Fliptronics, Flip-Pins are the third gen…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
The SparkFun 16-Pin SSOP to DIP Adapter is a small PCB that lets you adapt SSOP packages into a DIP footprint. These small bo…
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V pulse (or …
The Tsunami Super WAV Trigger is the next evolutionary step beyond the original [WAV Trigger](https://www.sparkfun.com/produc…
The SparkFun 8-Pin SOIC to DIP Adapter is a small PCB that lets you adapt SOIC packages into a DIP footprint. These tiny boar…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
The SparkFun Sound Detector is a small and very easy to use audio sensing board with three different outputs. The Sound Detec…
This is a row of 40 break away headers spaced 0.1" apart with long pins on both sides. This header is especially useful when …
This is a small, adjustable part box for components, breakouts and development boards. Made from a clear polypropylene with r…
A solid state relay (SSR) allows you to control high-curent AC loads from lower voltage DC control circuitry. Solid state rel…
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we jus…
The SparkFun 9DoF Razor IMU M0 combines a SAMD21 microprocessor with an MPU-9250 9DoF (9 Degrees of Freedom) sensor to create…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
No reviews yet.
Forgot your password?
No account? Register one!
This is interesting… I did some research and the main advantage is aesthetic purpose (to look as much like an IC pin) and they say that header pins are too large for breadboard and can damage them. Even though we all have been doing that that for years! The top of the PCB can be flush mount vs header.
Other then that, hard to beat 0.1 header that we all have laying around.
Try them in an IC socket, and you’ll understand their value.
This is what I use them for. I make a board that pops into a DIP socket to upgrade a legacy part. This is the best solution I’ve found.