Documentation Alert: The links to the documentation for the Pixy2 CMUcam5 are not currently working. While this appears to be an issue on our supplier's side, we are investigating this issue and will update this page once we learn more. Thank you for your patience and understanding!

Pixy2 CMUcam5
SEN-14678

Pixy2 CMUcam5

SKU: SEN-14678

The Pixy2 CMUcam5 is smaller, faster and more capable than the original Pixy. The Pixy2 can learn to detect objects that you teach it all at 60 FPS!

$74.95
In stock
SKU
SEN-14678
Backorder
Stock/Discounts

Documentation Alert: The links to the documentation for the Pixy2 CMUcam5 are not currently working. While this appears to be an issue on our supplier's side, we are investigating this issue and will update this page once we learn more. Thank you for your patience and understanding!

Helpful Documentation

Product Overview

The Pixy2 CMUcam5 is smaller, faster, and more capable than the original Pixy. Like its predecessor, the Pixy2 can learn to detect objects that you teach it, just by pressing a button. Additionally, the Pixy2 has new algorithms that detect and track lines for use with line-following robots. With these new algorithms, you can detect intersections and “road signs” as well. The road signs can tell your robot what to do, such as turn left, turn right, slow down, etc. The best part is that the Pixy2 does all of this at 60 frames per second, so your robot can be fast, too!

No need to futz around with tiny wires — the Pixy2 comes with a special cable to plug directly into an Arduino and a USB cable to plug into a Raspberry Pi, so you can get started quickly. No Arduino or Raspberry Pi? No problem! The Pixy2 has several interfaces, including SPI, I2C, UART, and USB, with simple communication protocols, so you can get your chosen controller talking to the Pixy2 in short order.

The Pixy2 uses a color-based filtering algorithm to detect objects. Color-based filtering methods are popular because they are fast, efficient, and relatively robust. Pixy2 calculates hue and saturation of each RGB pixel from the image sensor and uses these as the primary filtering parameters. The hue of an object remains largely unchanged with changes in lighting and exposure. Changes in lighting and exposure can frustrate color filtering algorithms, causing them to break. Pixy2’s filtering algorithm is robust to lighting and exposure changes.

Features & Specs

  • Processor: NXP LPC4330, 204 MHz, dual core
  • Image sensor: Aptina MT9M114, 1296×976 resolution with integrated image flow processor
  • Lens field-of-view: 60 degrees horizontal, 40 degrees vertical
  • Power consumption: 140 mA typical
  • Power input: USB input (5V) or unregulated input (6V to 10V)
  • RAM: 264K bytes
  • Flash: 2M bytes
  • Available data outputs: UART serial, SPI, I2C, USB, digital, analog
  • Integrated light source, approximately 20 lumens
  • Dimensions: 1.5” x 1.65” x 0.6”
  • Weight: 10 grams

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pixy2 CMUcam5
Pixy2 CMUcam5
$74.95
SEN-14678
$74.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing