Servo - Generic Metal Gear (Micro Size)

Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is able to take in 6 volts and deliver 44.4 oz-in. of maximum torque at 0.18 sec/60°

This is a small servo with a standard 3 pin power and control cable (red = power, brown = ground, and yellow = data), and all hardware listed below.

  • Voltage: 4.8-6.0 Volts
  • Torque: 38.8/44.4 oz-in. (4.8/6.0V)
  • Speed: 0.20/0.18 sec/60° (4.8/6.0V)
  • Rotation: 180°
  • Dual Ball Bearing
  • Metal Gears* 28.8 x 13.8 x 30.2mm
  • Wire Length: 180mm
  • Weight: 20g

Servo - Generic Metal Gear (Micro Size) Product Help and Resources

Servo Trigger Hookup Guide

March 26, 2015

How to use the SparkFun Servo Trigger to control a vast array of Servo Motors, without any programming!

Hobby Servo Tutorial

May 26, 2016

Servos are motors that allow you to accurately control the rotation of the output shaft, opening up all kinds of possibilities for robotics and other projects.

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

3 Robotics

Skill Level: Competent - You may need an understanding of servo motors and how to drive them. Additionally, you may need some fundamental understanding of motor controllers.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Customer Comments

Customer Reviews

No reviews yet.