×

It's Cyber Monday all week long! Use promo code BFCM2023 at checkout for 15% off SparkFun Original Products under $200. Some exceptions apply. Shop SparkFun Originals.

17% off

Creative Commons images are CC BY 2.0

Neutis Development Kit

$ 239.95 $ 199.95

Added to your shopping cart

Heads up! The company that produced the Neutis Development Kit no longer supports it. As such, we are no longer able to provide support or documentation for this board. The Neutis Development Kit will no longer be available for purchase once we run out of stock. We apologize for any inconvenience this may cause!

Ever since the Edison left us we've been looking for an equal or greater replacement to fill the hole in our hearts. Introducing the Neutis Development Kit from Emlid! This Quad Core System on a Module in a dev kit is perfect for makers and developers.

The Neutis N5 Module is loaded with features and this Development Kit makes those features easier to access. Utilizing Neutis’ BSP based on Yocto, the system arrives with an up to date Linux kernel. The system is powered by a 64-bit ARM Cortex-A53 and a ARM Mali450 MPR GPU. It has 512MB of RAM and 8GB eMMC storage. For connectivity, there are a plethora of wired and wireless options at your disposal. For wireless needs, the system rocks 802.11 b/g/n and Bluetooth 4.0 dual-mode BLE all with the built-in antenna.

The development board also adds a MicroSD slot for more storage, an Ethernet port, USB connectors, and more.

In today’s environment, we can’t forget about security. The Neutis Development kit comes with the ATECC508A Secure Element for storing cryptographic keys, unique IDs, and supports the creation of FIPS random numbers.

  • Neutis N5 Module
  • Neutis Development Board
  • Camera
  • USB OTG cable -- Mini B male to A female cable
  • USB Cable -- Mini B male to A male cable
  • Jumper Cables -- Female to male cables
  • Heatsink
  • Processor Quad Core 64 bit Arm Cortex-A53 with a max frequency of 1.3 GHz
  • GPU: Mali 450 MP4
  • RAM: 512MB DDR3
  • Storage Memory: 8GB
  • Wi-Fi: 802.11 b/g/n
  • Bluetooth: 4.0 Dual-Mode BLE
  • Operating Temperature: -20 C to +70C
  • Storage Temperature: -40C to +85C
  • Board Connectors: 2x DF40 80-pin
  • Antenna: Onboard Ceramic
  • SDIO: Micro SD Card Slot
  • Video Out Interface: HDMI
  • Wired Connectivity: USB Host, USB OTG, Ethernet, UART, I2C, SPI, and more!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.