Rotary Encoder - Illuminated (RGB)
COM-15141

Rotary Encoder - Illuminated (RGB)

SKU: COM-15141

Build custom illuminated menus with this 24-step rotary encoder, featuring an integrated RGB LED and momentary push button.

$4.95
In stock
SKU
COM-15141
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

This Illuminated Rotary Encoder provides endless rotation, a built-in pushbutton, and an integrated RGB LED, giving you a versatile input for custom menus and applications. This is the exact rotary encoder we use on our Qwiic Twist and recommend for the LilyPad MP3!

Navigating through hardware menus is incredibly intuitive with a rotary encoder. Unlike standard potentiometers that hit a hard physical stop, this component spins endlessly in either direction and provides a tactile "click" over 24 steps per full rotation. It outputs a gray code signal that allows your microcontroller to track how far and in which direction the shaft has traveled.

Colorful and Interactive

What makes this specific encoder stand out is the integrated lighting and tactile feedback. It features a built-in common anode RGB LED, letting you mix custom colors inside the shaft to indicate different modes or alerts. Pushing down on the shaft triggers a momentary switch, making it perfect for selecting options without needing a separate button.

Since this rotary encoder uses a 6mm shaft, it works great with our Clear Plastic Knob or any other knob that can fit over a 6mm pole. Keep in mind that if you use an opaque or translucent knob, you may lose some (or all) of the RGB LED's color quality.

Features & Specs

  • Switch Travel: 0.5mm
  • Shaft Diameter: 6.0mm
  • Shaft Length: 18mm
  • Vertical Through-Hole Mount
  • 24 Pulses per Rotation
  • Red/Green/Blue LED
  • Momentary Pushbutton

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Rotary Encoder - Illuminated (RGB)
Rotary Encoder - Illuminated (RGB)
$4.95
COM-15141
$4.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing