Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)

Added to your shopping cart

This is the official USB Type-C Power Supply for the Raspberry Pi 4 Model B. This is a wall adapter with a USB Type-C Connector that fulfills the 15.3W power requirements of the Raspberry Pi 4. It can also be used for other devices which require up to 5.1VDC and 3A.

  • AC 100-240V 50/60Hz input
  • DC 5.1V 3A Output
  • 15.3W Maximum Output Power
  • Short circuit, Overcurrent and Over-temperature Protection
  • 1.5m 18 AWG captive cable
  • USB Type-C Output Connector
  • North American Plug

Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C) Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Raspberry Pi 4 Kit Hookup Guide

March 14, 2020

Guide for hooking up your Raspberry Pi 4 Model B basic, desktop, or hardware starter kit together.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1640217 / about 2 years ago / 1

    Can i choose the white one? what do i have to do to pick the white? so i can buy it

Customer Reviews

4.3 out of 5

Based on 6 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Could be best

To be better it could be offered with an microusb adapter That can be used with all previous raspberry models

Quick Service

Item was in stock and arrived promptly

Power supply is black

Not a big deal, but just so you know these power supplies are (or at least the one I received is) black. If I had a choice, I would have chosen a white one, though.

Sorry about that! We will look into this and see if the product page needs to be updated. We are happy that the black version still works for your needs. Thank you so much for your feedback!

0 of 1 found this helpful:

Had to modify it

My Rasberry Pi had a coaxial connector rather than the USB supplied.

This is a proper RPi Power Source

This is one of the correct power supplies for your Raspberry Pi 4: proper voltage, proper current, and very importantly is the wire is low-loss which gives the needed supply at the plug-in.

works just fine

It does exactly what it’s supposed to. It’s ergonomically comfortable to grasp, but it’s kinda large when you’re plugging it in a power strip.