SparkFun Qwiic OLED Display (0.91 in., 128x32)

The SparkFun Qwiic OLED Display can display up to four lines of text and features 128x32 pixels in a small 0.91in. (diagonal) frame. As an OLED, this display does not have a backlight layer (unlike LCDs); therefore, it’s thinner, consumes less power, and has higher contrast.

Thanks to an I2C command structure, the board's firmware maintains speed by updating only the part of the screen that changes. Computer graphics use this concept with "Dirty Rectangles" or "Bit blit" operations.

This version of the Qwiic OLED display includes two vertical Qwiic connectors on the back of the board to mount the board easily and keep the wires inside the enclosure. Note that the two mounting holes have also been moved to one side of the board.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • Operating Voltage: 3.3V via Qwiic Connector
  • Display IC: SSD1306
  • Screen Size 128px x 32px
  • Monochrome Blue-on-Black
  • Communication Protocols: I2C
  • I2C Address: 0x3C
  • 2x Qwiic Vertical Connectors
  • Built-in I2C 4.7kΩ Pull-Up Resistors
  • I2C Jumpers for Pull-Up Resistors
  • Board Dimensions: 1.75in. x 0.50in. (44.45mm x 12.7mm)
  • Weight: 3.25g

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.