Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The VL53L5CX contains a laser emitter and corresponding drive circuitry. The laser output is designed to meet Class 1 laser safety limits under all reasonably foreseeable conditions including single faults in compliance with IEC 60825-1:2014. See export compliance

SparkFun Qwiic Mini ToF Imager - VL53L5CX
SEN-19013

SparkFun Qwiic Mini ToF Imager - VL53L5CX

SKU: SEN-19013

The miniaturized VL53L5CX board is a 64-zone Time-of-Flight imager with a 4m range and 63° FoV, designed for tight integrations and robotics.

$25.95
In stock
SKU
SEN-19013
In stock
Stock/Discounts

Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The VL53L5CX contains a laser emitter and corresponding drive circuitry. The laser output is designed to meet Class 1 laser safety limits under all reasonably foreseeable conditions including single faults in compliance with IEC 60825-1:2014. See export compliance

Helpful Documentation

Product Overview

The SparkFun Qwiic Mini ToF Imager packs the incredible 3D sensing capabilities of the VL53L5CX into a footprint half the size of our standard board. Measuring just 0.5-inch x 1-inch, this board is designed specifically for tight spaces and sleek enclosures. It integrates the same SPAD array and optical elements as its bigger brother, delivering a 64-pixel (8x8) depth map that gives your project true vision capabilities rather than just a simple distance number.

Designed for Enclosures

We redesigned the layout to make mounting easier than ever. Unlike standard breakouts, we placed the Qwiic connectors on the back in a vertical orientation.

  • Flush Mounting: This allows you to mount the sensor flush against the wall of a chassis or enclosure—facing outward—while keeping your cables tucked cleanly away behind it.
  • Clean Look: It is the ideal form factor for robotics "eyes," user presence detection systems, or gesture control panels, where you don't want wires protruding from the sides.

A Qwiic Mini VL53L5CX ToF Imager connected to an Artemis Thing+.

Multizone Ranging & Algorithms

Despite its tiny size, it sacrifices nothing in performance compared to the larger board:

  • Wide Vision: Covers a 63° diagonal Field-of-View, measuring distance to 64 separate zones simultaneously
  • Long Range: Capable of measuring distances up to 4000mm (4 meters) across all zones at speeds up to 15Hz.
  • Smart Detection: Thanks to ST's patented Histogram algorithms, the sensor can detect multiple objects within the Field-of-View and provides immunity to crosstalk from cover glass (beyond 60cm).

Controller Compatibility

This Qwiic Mini VL53L5CX ToF Imager is highly advanced, and with that power comes a specific requirement: it must load its firmware (~90KB) over the I2C bus every time it powers on. This means standard 8-bit microcontrollers like the Arduino Uno do not have enough flash memory to handle this sensor. To use this imager, you will need a more capable board with sufficient memory, such as the SparkFun Artemis, an ESP32-equipped board, or a Raspberry Pi RP2040/RP2350 board.

Features & Specs

  • Multizone ranging output with either 4x4 or 8x8 separate zones
  • Autonomous Low-power mode with interrupt programmable threshold to wake up the host
  • Up to 400cm ranging
  • 60Hz frame rate capability
  • Emitter: 940nm invisible light vertical cavity surface emitting laser (VCSEL) and integrated analog driver
  • 63° diagonal square FoV using diffractive optical elements (DOE) on both transmitter and receiver
  • Operating Voltage: 3.3V
  • I2C Address: 0x52
  • 2x Vertical Qwiic Connectors
  • Dimensions - 0.5in. x 1in.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Mini ToF Imager - VL53L5CX
SparkFun Qwiic Mini ToF Imager - VL53L5CX
$25.95
SEN-19013
$25.95 retail price.

Available Discounts

  • $24.65 | 10+ units
  • $23.36 | 25+ units
  • $22.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing