SparkFun Micro OLED Breakout (Qwiic)
LCD-22495

SparkFun Micro OLED Breakout (Qwiic)

SKU: LCD-22495

This Qwiic-enabled 0.66-inch blue-on-black OLED screen can display graphics and sensor diagnostics without a serial monitor, complex soldering, or difficult hardware integration.

$9.95
In stock
SKU
LCD-22495
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Add crisp, clear visual feedback to your hardware without relying on a bulky screen or a computer's serial monitor. The SparkFun Qwiic Micro OLED Breakout packs a highly legible 64x48-pixel monochrome display into a tiny 0.66-inch-diagonal frame. Displaying vibrant blue-on-black graphics, this screen is an excellent choice for reading out sensor data, debugging code, or creating a miniature user interface in space-constrained projects.

Seamless I2C Integration

Wiring up a display should never be the hardest part of your build. By utilizing the solderless Qwiic Connect System, this breakout plugs directly into your I2C bus in seconds. Don't worry, we've still broken out standard 0.1-inch spaced pins for users integrating the display into a custom enclosure or breadboard!

To make physical integration just as easy as the wiring, the board features several clever hardware additions:

  • Smart Cable Management: A convenient Qwiic cable holder is built into a detachable tab. If you need to minimize the board's footprint for a tight enclosure. Additionally, this tab can be cleanly snapped off along a v-scored edge.
  • Configurable I2C: The back of the board includes jumpers to easily disable the built-in pull-up resistors or change the default 0x3D I2C address to 0x3C.
  • Simple Mounting: Two dedicated mounting holes are included to secure the display to your custom panels or 3D printed cases.

Just keep in mind that since this screen communicates over I2C, running more than two of these displays on a single bus will require a dedicated multiplexer, such as the Qwiic Mux Breakout. Whether you are building a wearable device or a compact weather station, this micro display delivers incredible clarity in a fraction of the space.

 

Features & Specs

  • 2x Qwiic Connectors
  • Operating Voltage: 3.3V
  • Operating Current: 10mA (20mA max)
  • Screen Size: 64x48 pixels (0.66" Across)
  • Monochrome Blue-on-Black
  • I2C Interface
  • Built-in 4.7kΩ Pull-up Resistors
  • Selectable I2C Address
    • 0x3D (Default), 0x3C (Alternate)
  • Jumpers
    • I2C Pull-up Resistors
    • I2C Address
  • Dimensions: 1.08" x 1.17"

Revision Change: For V11, we have optimized the two mounting hole locations to match those on a standard 1.0" x 1.0" Qwiic-sized board. The overall functionality of the Qwiic Micro OLED breakout board is the same as the previous version!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Micro OLED Breakout (Qwiic)
SparkFun Micro OLED Breakout (Qwiic)
$9.95
LCD-22495
$9.95 retail price.

Available Discounts

  • $9.45 | 10+ units
  • $8.96 | 25+ units
  • $8.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing