SparkFun Environmental Combo Breakout - ENS160/BME280 (Qwiic)
SEN-22858

SparkFun Environmental Combo Breakout - ENS160/BME280 (Qwiic)

SKU: SEN-22858

Monitor AQI, eCO2, TVOCs, temperature, humidity, and barometric pressure from a single board, covering all your atmospheric-quality sensing needs with the popular ENS160 and BME280 ICs.

$39.95
In stock
SKU
SEN-22858
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Why settle for just measuring the weather when you can monitor your entire environment? The SparkFun Environmental Combo Breakout takes care of all your atmospheric and indoor air quality sensing needs by combining two industry-leading ICs on a single board: the ScioSense ENS160 and the Bosch Sensortec BME280! Whether you are building a smart HVAC system, a weather station, or an indoor air quality monitor, this unique two-in-one breakout provides a comprehensive picture of the air you breathe.

Two Sensors, Working in Harmony

The real magic of this combo board is how these two chips work together. The ENS160 needs accurate temperature and humidity data to calibrate its air quality readings, and the BME280 sits right next to it, ready to provide it.

  • The ENS160 (Air Quality): Replaces the popular CCS811, providing highly accurate readings for equivalent CO2 (eCO2) in parts per million, Total Volatile Organic Compounds (TVOCs) in parts per billion, and a standard Air Quality Index (AQI).
  • The BME280 (Atmospheric): A tried-and-true environmental sensor that measures ambient temperature, relative humidity, and barometric pressure (which can also be used to calculate absolute altitude).

An Environmental Combo Breakout connected to a RedBoard via Qwiic.

Plug-and-Play I2C Integration

To make capturing all this data as effortless as possible, communication is handled exclusively via I2C utilizing our plug-and-play Qwiic system. You can connect it to your favorite microcontroller ecosystem without ever needing to touch a soldering iron. For makers who prefer a traditional breadboard setup, we have fully broken out the standard 0.1-inch spaced pins. We even included selectable I2C address jumpers on the back of the board, giving you the flexibility to easily configure your hardware for complex, multi-sensor networks without IP conflicts.

Features & Specs

  • 2x Qwiic-Enabled Connectors
  • Input Voltage Range
    • Typically 3.3V via Qwiic cable
  • ENS160
    • I2C Addresses: 0x53 (Default) or 0x52
    • Wide Operating Ranges
      • VDD: 1.71 1.98V
      • VDDIO: 1.71V to 3.6V
      • Temperature: -40°C to +85°C
      • Humidity: 5% to 95% (non-condensing)
    • IAQ standard compliance for AQI, eCO2, and TVOC
      • Air Quality Index - Umweltbundesamt (AQI-UBA)
        • Range: 1 to 5
        • Resolution: 1
      • Equivalent Carbon Dioxide (eCO2)
        • Range: 400 to 65,000 ppm
        • Resolution: 1 ppm
      • Total Volatile Organic Compound (TVOC)
        • Range: 0 to 65,000 ppb
        • Resolution: 1 ppb
    • Immunity to humidity and ozone
      • Superior output stability over the whole temperature and relative humidity operating ranges
      • Effective ozone compensation
    • Independent sensor heater control for highest VOC selectivity and outstanding background discrimination
  • BME280
    • VDD: 1.71V to 3.6V
    • VDDIO: 1.2V to 3.6V
    • I2C Addresses: 0x77 (Default) or 0x76
    • Temperature
      • Operating Range: -40°C to 85°C
      • Full accuracy to ± 0.5°C from -0°C to 65°C
      • Resolution 0.01°C
    • Humidity
      • Operating Range: 0% to 100% RH
      • Accurate to ±3% from 20% -80% RH
      • Resolution: 0.008%RH
    • Pressure
      • Operating Range: 30,000 Pa to 110,000Pa
      • Absolute Accuracy of ±100Pa
      • Relative Accuracy of ±12Pa
      • Resolution: 0.18Pa
    • Altitude Range
      • 0ft to 30,000ft (9.2km)
      • Relative accuracy of 3.3ft (1m) at sea level, 6.6 (2m) at 30,000ft
  • Power LED
  • 1.8V AP2127K Voltage Regulator (for ENS160)
  • 2.2kΩ Pull-up Resistors
  • Jumpers
    • Power LED
    • I2C Pullup Resistors
    • Selectable Addresses
      • ENS160: 0x53 (Default) or 0x52
      • BME280: 0x77 (Default) or 0x76
  • Board Dimensions: 1.0in. x 1.0in. (25.4mm x 25.4mm)
  • Weight: 2.50g

Documentation

Datasheets

Arduino Libraries

Python Packages

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Environmental Combo Breakout - ENS160/BME280 (Qwiic)
SparkFun Environmental Combo Breakout - ENS160/BME280 (Qwiic)
$39.95
SEN-22858
$39.95 retail price.

Available Discounts

  • $37.95 | 10+ units
  • $35.96 | 25+ units
  • $33.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing