It is that time again! SparkFun Electronics will be closed Friday, January 13th for our annual inventory day. Please keep in mind that any orders placed after 2PM (Mountain Time) on Thursday, January 12th will not ship or be prepared for local pickup until we open for normal operations on Monday, January 16th. In addition, tours will resume on Friday, January 20th. Thank you for your patience!
This product is not allowed to ship to the following countries:
Creative Commons images are CC BY-NC-SA 3.0
Description: This is a small ambient light sensor that acts as an NPN transistor. The more the sensor is exposed to light, the stronger the base bias. Simple to use! Simple breakout board available below.
Documents:
Basic breakout board for the TEMT6000 Ambient Light Sensor. Only what you need, nothing you don't. Sensor acts like a transis…
This is a simple to use light sensor that outputs an analog value from 0 to 5V. With exposure to daylight, this sensor will o…
This tiny little guy is the ALS-PT19, an SMD ambient light sensor that is much smaller than the standard TEMT6000. The ALS-PT…
This is a very small light sensor. A photocell changes (also called a [photodetector](http://en.wikipedia.org/wiki/Photodetec…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
The RHT03 (also known by DHT-22) is a low cost humidity and temperature sensor with a single wire digital interface. The sens…
The SparkFun Soil Moisture Sensor is a simple breakout for measuring the moisture in soil and similar materials. The soil moi…
These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest ene…
This is the same temperature sensor that is included in our [SparkFun Inventor's Kit](http://www.sparkfun.com/products/12060)…
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
This is a small 12mm round speaker that operates around the audible 2kHz range. You can use these speakers to create simple m…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V pulse (or …
1/6th Watt, +/- 5% tolerance PTH resistors. Commonly used in breadboards and perf boards, these 10K resistors make excellent …
The TSL235R light-to-frequency converter outputs a square wave (50% duty cycle) with frequency directly proportional to light…
This is the HC-SR04 ultrasonic ranging sensor. This economical sensor provides 2cm to 400cm of non-contact measurement functi…
This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works w…
No reviews yet.
Forgot your password?
No account? Register one!
Would I be correct in saying that the Base is not connected to anything?
I’ve bought 4-5 of these for use in our lab, one is mounted on our sun tracker controller, and works great (using it with 4 photo-resistors to give the sun’s relative location and irradiance.) but the last 3 have been duds.. The diode reads either as on open or shorted circuit. We hook them up to arduino’s, so even a crossed wire hook up should only be 5V, which I don’t think can burn out a photodiode. Any idea what is happening? Here are pics of the good and bad sensor (https://plus.google.com/107935709908498477582/posts/5fXwMVz4Yfn ). Could overheating the board when soldering do this?
I usually solder @ 358°C, 3-4 seconds on the to-be-joined metals, then apply a solder bridge, then solder the other bit to join to the bridge (4-6 seconds total). But according to the datasheet these have a MAX time of 3 seconds with a MAX temp of 260°C. Which means I would probably destroy everyone I soldered using my ‘norm.’ If you’re like me then yes you probably overheated them…
tl;dr: Solder it in under 3 seconds and under 260°C
I was wondering how bad temperature would affect this sensor. We are planning on using them to determine the brightness of the sunlight on livestock. We are in the south and the heat can get rather extreme. Also, I only have 3.3 volts available, will this work with a lower voltage? Thanks, Brian
I’d use a temperature-compensated light-to-frequency converter like the TSL235R instead. It works fine on 3.3V too.
And yes, it will work fine at 3.3V.
Hello, the temt6000 is no longer produced by Vishay. Are you going to replace it with the new TEMT6000X01?
I checked and the part we’re selling is the TEMT6000X01. Thanks for pointing this out, I’ll get the new datasheet posted. (In the meantime, the datasheet can be found at: http://www.vishay.com/docs/81579/temt6000.pdf.)
Thanks so much!
Have a look at the datasheet directly from Vishay;
http://www.vishay.com/docs/81579/temt6000.pdf
Page 491 (don’t worry, there’s not actually that many pages in the document) has the current vs ambient temperature graphs you’re looking for.
Thanks so much. So, on a given day it could be 70 in the morning and 98 in the afternoon. Would I need to log temperature and do some sort of correction for the light measurement to be the same through out the day?
In that chart, the relative output is basically a multiplier, with 1.0 set to about 77F (25C).
For 70F, the multiplier is about 0.94.
For 98F, the multiplier is about 1.18.
Whether that is of actual concern depends on your application, though.
Thanks so much again for your help. This would be used for livestock behavior research. We have Kinetamaps that we are using for location and accelerometer to count steps and bites. We would like to add the ability to log the brightness of the sun. Basically, we are trying to determine at what sun intensity an animal seeks shade. So we would need the sensor to accurately record the brightness of the sun across all temperatures so that data recorded in the dead of winter is comparable to data that is recorded in the height of summer. Do you think this type of sensor is the right choice? If so, should I record temperature and use the multipliers to compensate for temperature?
Yes, you would have to record temperature as well ( which I’m guessing you may already be recording? ) and compensate accordingly.
However, I’m not sure this sensor is right for the purpose. The datasheet doesn’t really give the information I was looking for, namely the range of the sensor. However, the lux vs current graph only goes up to 1,000 lux. Broad daylight (not even counting the sun) is well into the tens of thousands of lux. On the other hand, the datasheet also mentions a maximum collector current of 20mA which, if the graph continues linearly, should be adequate even for full sunlight.
So this might be a question for the forums - get a few more eyes on it. If nothing else, I’m sure there will be alternatives suggested :)
Is it possible to detect colors(red|blue) with this sensor?
Sort of, but probably not in a way you’d like. If you look at the second page of the datasheet, you’ll see a graph relating responsivity and wavelength. Assuming red == 700nm and blue == 450nm, you’re looking at ~0.8 and 0.6 relative responsivity.
Whether that’s enough to be discernible by your control system is up to you and your design.
obviously that is not possible as it heavily depends on the luminance of the object. i suggest buying 3, and buying 3 markers, a red blue and green marker. Those make sure only resp. red blue and green light passes through. jippy problem solved.
Here’s a very direct way of doing pulse oximetry with TEMT6000 by measuring the amount of light from a red LED that passes through human body:
http://flipthatbit.net/2011/04/simple-pulsoximeter/
TEMT6000X01 product information
http://www.vishay.com/product?docid=81579