This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a SparkFun exclusive! These are 155mm long jumpers with female connectors on both ends. Use these to jumper from any male header on any board, to any other male header. Combine these with our male to male jumpers to create a male to female jumper. Multiple jumpers can be installed next to one another on a 0.1" header. Comes as 1 package of ten jumpers (colors shown).
Dimensions: 155mm +/-5mm long
A simple flex sensor 4.5" in length. As the sensor is flexed, the resistance across the sensor increases. Patented technology…
This is a SparkFun exclusive! These are 155mm long jumpers terminated as male to female. Use these to jumper from any male or…
These are 155mm long jumpers terminated as male to male. Use these to jumper from any female header on any board, to any othe…
This is a time saving kit of jumper wires - cut, stripped, and pre-bent for your prototyping pleasure. Included with this kit…
These are 155mm long jumpers terminated as female to female. Use these to jumper from any male header on any board, to any ot…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to female. Use these to jumper from any male…
This is a SparkFun exclusive! These are 155mm long jumpers terminated as male to female. Use these to jumper from any male or…
This is a SparkFun exclusive! These are 155mm long jumpers with male connectors on both ends. Use these to jumper from any fe…
This is a SparkFun exclusive! These are 155mm long jumpers. Multiple jumpers can be installed next to one another on a 0.1" h…
Three pin JST connector with red, black, and yellow colors. 5 inch wire outs. This cable comes fully assembled as shown and c…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to male. Use these to jumper from any female…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as male to female. Use these to jumper from any male…
These are 101mm long 26AWG jumpers with male connectors on both ends. Use these to jumper from any female header on any board…
This blue Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to bu…
This is a SparkFun exclusive! These are 12" long jumper wires terminated as female to female. Use these to jumper from any ma…
This red Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to bui…
This black Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This green Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to b…
This is a 12" servo extension cable. This comes in very handy when your servo is further away from the controller than the wi…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
Based on 1 ratings:
by alexsimps verified purchaser
They work great seem to be built well. Not much else to say they are jumpers.
Forgot your password?
No account? Register one!
SD & khanning: I don’t think Sparkfun sells the connectors to build your own cables. They are available at other electronics sites. For example, pololu sells crimping pin for both female and male ends, crimp connector housing for various numbers of pins, and wires with crimp pins attached if you don’t want to do the crimping part: http://www.pololu.com/search/compare/19
Another place to look if you want to make removable cables with 2-10 pins is the wafer pack at dipmicro: http://www.dipmicro.com/store/SET-HDR
I will ask the same question khanning asked some time ago. Where can you get the connector parts (both M and F) so one can make custom lengths. The fact that these jumper wires are being made at all suggest the parts exist. I have done a search but can’t seem to find any. So where do the folks who make these wires get the parts I wonder?
These are great! Does anyone know where I can just buy some of the female connectors so I can make my own length?
100 pack of F/F 6" jumpers would be ideal for my use.
What temperature are these rated to? Anyone use these with higher temps, > +85 °C ?
Really awesome. Will buy again.
What I really need are the wires without the connector bodies and an assortment of single and double row bodies. Then I could build a custom cable between say a bus pirate and JTAG connector without losing the setup each time I need to unplug.
Super glue.
I would love to see this product come in other lengths. Possibly a 10" version.
So the square part is no larger than 0.1 inches in either direction?
This is what I need to mate with my mini-grabbers, instead of using bare metal connectors which just fall off.
They work! I got this pack and they fit in everything!
So what size male contact do these fit–any chance it’s a .025-inch square post?
I have two packages of these & the M/M adapters - they are a huge time saver & worth every penny.