This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a very simple but handy, 2" square, double sided perf board. Standard 0.1" spacing with a 4-40 (3mm) holes for mounting. Great for quickly prototyping stackable circuits.
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
An empty canvas for electrical enthusiasts! Designed to fit the SFE project enclosures this project board gives you 8x10cm (3…
This is a very simple but extremely handy, 1" square, single sided perf board. Standard 0.1" spacing with a 4-40 (3mm) hole f…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
This is a simple to use, USB to serial base unit for the Digi XBee line. This unit works with all XBee modules including the …
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This is a very small light sensor. A photocell changes (also called a [photodetector](http://en.wikipedia.org/wiki/Photodetec…
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
If you've ever wondered how to control the headlight of a car from a microcontroller, a MOSFET is what you need. This is a ve…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
Arduino is an open-source physical computing platform based on a simple i/o board and a development environment that implemen…
This is the basic LD1117V33 voltage regulator, a low drop positive regulator with a 3.3V fixed output voltage. This fixed reg…
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
An assortment of colored wires: you know it's a beautiful thing. Six different colors of solid core wire in a cardboard dispe…
Based on 1 ratings:
2 of 2 found this helpful:
by Member #375531 verified purchaser
One side has isolated square pads and the other has a copper pour with isolated circular pads. The holes are through-plated. The square pads are easy to solder to adjacent pads with the “vulcan solder meld” method. The copper pour makes it easy to route your ground points around the circuit.
Overall the quality is excellent. a few pads came off, but they were soldered and unsoldered a bunch of times.
Forgot your password?
No account? Register one!
What’s not apparent is that the other side of this board has a ground plane around the holes. If your project has a lot of ground connections, (and who’s doesn’t!) this board makes it easy to ‘grab a ground’ from any corner that you painted yourself into. If that’s not nice, what is?
Are there any more of these awsome boards coming?
Different sizes, same front and back as this ?
Can anyone tell me if this board can connect to the FIO board? Do the holes line up?
Thanks…
If it fits in your breadboard, it fits in this. If you have no breadboard, then if the header pins are 0.1" apart, it will fit in this.
If it helps anyone lay out their designs before they have the board in their hands, my best estimate for the coordinates of the holes, based off the supplied image, are: [x, y] [6.2, 14.5] [25.8, 48.5] [45.3, 14.5] Perhaps Sparkfun can verify these numbers?
Are the holes plated through? I was planning to use this board for a mix of surface mount and through hole component.
The large square pads makes it suitable for SMT, if the holes are not plated though, then I could utilize both sides for the SMT sections of the circuit.
Will this fit the Tamiya Universal Plate?
EDIT: Never mind.
Could someone please recommend a suitable enclosure for this or suggest ways of enclosing it?
Thanks!