Creative Commons images are CC BY-NC-SA 3.0

Retired RETIRED

This product has been retired from our catalog and is no longer for sale.

This page is made available for those looking for datasheets and the simply curious. Please refer to the description to see if a replacement part is available.

Replacement: None. We are no longer carrying this product in our catalog. This page is for reference only.

Description: Development platform for the STR750 ARM7 processor.

Features:

  • MCU: STR750
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • USB 2.0 device port
  • 3x RS232 interface and drivers
  • 3x Buttons
  • Trimmer potentiometer
  • Nokia 6610 TFT COLOR LCD display 128x128 pixel 12 bit color with backlight
  • UEXT - 10 pin extension connector for Olimex addon peripherials like MP3, RF2.4Ghz, RFID etc. modules
  • On board voltage regulators with up to 800mA current
  • Single power supply: 6-9VDC required
  • Power supply LED
  • Sower supply filtering capacitor
  • Reset circuit
  • Reset button
  • 4MHz crystal
  • PCB: FR-4, 1.5 mm (0.062"), soldermask, silkscreen component print

Dimensions: 110 x 101 mm (4.33 x 3.98")

Documents:

Comments 2 comments

  • Doesn’t have the following:
    4x optoisolated inputs
    2 RELAYS 10A/250VAC
    (those are on the STR730 board)
    And it only has drivers for 2 RS232 ports. The data lines for the third port run to the UEXT connector (and don’t have drivers).

  • Noticed the typo?
    (I found it while searching for a nunchuck adapter)


Related Products