×

SparkFun Electronics will be closed in observance of memorial day on Monday, May 29th. We will resume normal business hours on Tuesday, May 30th. Any orders placed after 2pm Mountain Time on Friday, May 26th will process and ship out on Tuesday, May 30th.

Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY 2.0

Description: Replacement: None. We can’t get these anymore and we don’t have a direct replacement. This page is for reference only.

This is the programming card for Turnigy’s series of Electronic Speed Controllers. Use this card to change the breaking and reversing done by the Turnigy ESC.

The card is compatible with the following Turnigy ESCs:

  • Marine
  • K-Force
  • EZ-RUN v1 & v2

Note that the programming card will not work with similar ESCs made by Turnigy.

Features:

  • 0% to 40% drag brake force
  • Variable low voltage cutoff
  • Both forward and forward/reverse run mode

Weight: 77g (2.72oz)

Customer Comments

  • Maybe a picture of the connector needed or is it wireless?, maybe a view of a battery access or is it powered by some other means?

Customer Reviews

No reviews yet.