Wearable NJCU Advanced

by Christopher Shamburg

Favorited Favorite 0

Stuff you'll need for the Advanced Experience.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
5.85
You save:
0.65 (10%)
1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
LilyPad Buzzer
Only 12 left! DEV-08463
4.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad LED White (5pcs)
Retired DEV-10081
7.9 2   
Cannot be ordered at this time.
Total: 79.6