IDEO Fortnight 1

by Member #254568

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
Retired ROB-13226
14.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Total: 190.4