Wishlist (Public)

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Servo - Hitec HS-35HD (Ultra Nano Size)
Retired ROB-11882
24.95 1   
Cannot be ordered at this time.
Audio Codec IC - VS1103B
Retired COM-08894
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Ogg Vorbis Codec IC - VS1000D
Retired COM-08300
4.95 1   
Cannot be ordered at this time.
Total: 120.2