Wearables

by Nodebotanist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
25.95 1   
Hook-Up Wire - Silicone 24AWG (Black, 10M)
Retired PRT-13077
9.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
47.95 1   
Needle Set
In stock TOL-10405
1.95 1   
Conductive Hook & Loop Strip - 2.5 cm x 40 cm
Retired COM-11832
23.95 1   
Cannot be ordered at this time.
Total: 109.75