Wishes

by Member #643009

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Female Headers
In stock PRT-00115
1.75 1   
Piezo Element
In stock SEN-10293
1.6 1   
Total: 267.15