Product | Subtotal | Qty | |
---|---|---|---|
Heating Pad - 5x15cm
COM-11289 |
5.5 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 | |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
Battery Holder 2xAA with Cover and Switch - JST Connector
PRT-09925 |
1.6 | 1 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 69.95 |