Things to Buy Soon

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
10.5 3   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
42.9
You save:
2.1 (5%)
30   
Total: 60.85