Customer #659418's Wish List from Cart

by Member #659418

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
49.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
10.5 10   
Copper Tape - 5mm (50ft)
Out of stock PRT-10561
39.5 10   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
CAT 6 Cable - 3ft
In stock CAB-08915
21 10   
LilyPad Power Supply
Retired DEV-11259
14.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
99.9 2   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
55.2
You save:
36.8 (40%)
8   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
5.25 5   
Total: 335.75