CAT 6 Cable - 3ft
CAB-08915

CAT 6 Cable - 3ft

SKU: CAB-08915

This simple, 3-foot CAT 6 cable supports speeds up to 550MHz and features gold-plated contacts.

$2.25
In stock
SKU
CAB-08915
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This 3ft Category 6 (CAT 6 / Cat6 / CAT-6) Ethernet cable can help meet your internet connectivity needs. With speeds up to 550MHz and 24AWG UTP wire, you can connect your LAN/WAN segments and networking gear at maximum speed. Plus, its gold-plated contacts make it built for speed and endurance!

Sometimes you just need a standard, beautifully boring three-foot cable to plug one blinking box into another.

This is the same cable we trust and include with our SparkFun QwiicBus Kit.

Features & Specs

  • Category: CAT 6
  • Max Speed: 550MHz
  • Wire Specs:
    • UTP 24AWG
    • 4 Twisted Pairs with PE Divider
  • Wiring Standard: Stranded 568B
  • Hardware: 50u" Gold-Plated Contacts with Molded Strain Relief
  • Certifications:
    • EIA/TIA TSB-40A ETL Verified
    • UL listed
    • CSA listed
    • CMG
  • Length: 3ft long

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

CAT 6 Cable - 3ft
CAT 6 Cable - 3ft
$2.25
CAB-08915
$2.25 retail price.

Available Discounts

  • $2.14 | 25+ units
  • $2.03 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing