Vertical Gear Assembly Alternate

by deisengard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Set Screw Hub - 1/2" Bore
Retired ROB-12494
4.99 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
5.99 1   
Cannot be ordered at this time.
Set Screw Hub - 1/4" Bore
Retired ROB-12488
4.99 1   
Cannot be ordered at this time.
Bearing Mount - Quad Block (1/2" Bore)
Retired ROB-12397
7.49 1   
Cannot be ordered at this time.
Channel Tube Clamp - 1" Bore
Retired ROB-12270
11.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 23 (Actobotics)
Retired ROB-12989
7.95 1   
Cannot be ordered at this time.
Aluminum Channel - 3.75"
Retired ROB-12169
4.49 1   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
1.49 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 1/4"
Retired ROB-12251
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
Retired ROB-12290
1.49 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Total: 61.91