HauntX

by Dia

Favorited Favorite 0

supplies for two identical workshops at HauntX

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
47.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
74
You save:
4 (5%)
40   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
178.4
You save:
19.6 (10%)
40   
Cannot be ordered at this time.
LilyTiny
In stock DEV-10899
178.4
You save:
19.6 (10%)
40   
LilyPad LED Red (5pcs)
Retired DEV-10044
225
You save:
12 (5%)
60   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
19.5 10   
Total: 723.25