USB Button Input x 2

by shadowphreak

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6"
In stock CAB-13244
4.2 2   
USB Cable Extension - 1.5 Foot
Retired CAB-13309
2.92
You save:
0.98 (25%)
2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
1.9 2   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
8.5 2   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
9.9 2   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
39 2   
Total: 76.92