Soil moisture sensor add on

by Sarah Al-Mutlaq

Favorited Favorite 0

List of parts I used to make my self watering system that goes along with my soil moisture sensor. For the parts for the soil moisture sensor go to https://www.sparkfun.com/wish_lists/89744.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo Hub - Tall (Hitec Standard)
Retired ROB-12227
9.99 1   
Cannot be ordered at this time.
Micro Gearmotor - 900 RPM (6-12V)
23 available ROB-12316
13.95 1   
Shaft Coupler - 1/4" to 3mm"
Retired ROB-12412
4.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 6mm Bore)
Retired ROB-12248
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (64T; 0.5" Bore)
Retired ROB-12265
12.99 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Transistor - NPN (P2N2222A)
Retired COM-12852
0.5 1   
Cannot be ordered at this time.
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Machine Screw - Socket Head (6-32 ; 5/16"; 25 pack)
Retired ROB-12525
2.5 1   
Cannot be ordered at this time.
Total: 59.11