additional_parts

by Member #695924

Favorited Favorite 0

components

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Aluminum Channel - 1.50"
Retired ROB-12383
2.99 1   
Cannot be ordered at this time.
Rotary Encoder - 1024 P/R (Quadrature)
Only 1 left! COM-11102
48.5 1   
Standard Gearmotor - 40 RPM (3-12V)
Retired ROB-12166
24.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
16 available SEN-11005
10.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Total: 131.74