Customer #689977's Wish List from Cart

by Member #689977

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
55.3 14   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
223
You save:
24.5 (10%)
50   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
100
You save:
5 (5%)
50   
Needle Set
In stock TOL-10405
42 20   
LilyPad LED White (5pcs)
Retired DEV-10081
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
Total: 562.7