RoboCams #3

by Member #466816

Favorited Favorite 0

Third round of purchases

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Synapse RF266PC1 - 2.4GHz (chip antenna)
Retired WRL-11279
154.75 5   
Cannot be ordered at this time.
SparkFun RJ45 MagJack Breakout
In stock BOB-13021
13.9 2   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
64.75 5   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
77.7 6   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Total: 374.55