Creative Commons images are CC BY-NC-SA 3.0

$ 12.95

added to your
shopping cart

quantity
In stock 1,456 in stock
12.95 1+ units
12.30 25+ units
11.66 100+ units

Description: Magnet mount antenna for GPS modules operating at 3V. Designed for use with automobiles - the magnet will hold the antenna in place at speeds greater than 100mph. 5 meter cable terminated with standard male SMA connector.

Check out our GPS buying guide!

Features:

  • Gain 26dB
  • VSWR <2.0
  • Voltage 3.3V +/- 0.5V
  • Current 12mA
  • Weight 50g

Documents:Datasheet

Recommended Products

Customer Comments

  • “Features” section says 3.3V ± 0.5V but datasheet says “2.7~5V”. Which is right?

  • I have used this antenna and GPS-00177 on otherwise identical GPS projects, and this antenna has a definite advantage over the other one. Both work well, but this one consistently picks up two to three more satellites at a time. The long cord and magnetic base are a nice bonus.

  • is there a way to waterproof this antenna?

  • I am interested to buy a GPS-09133, but i have a doubt. Is this antenna (Antenna GPS 3V Magnetic Mount SMA) to that gps module?
    Tk´s.
    Nilton.

  • Is this antenna right hand circular polarized?
    Circular polarized patch antennas can be accurate GPS antennas if used with a ground plane..
    Any flat metal object will do, Ideally it should block (the antenna’s view of) the nearby ground and be as level as possible… The antenna should be flat stuck right in the middle of the ground plane, like a turtle sitting in the middle of a plate.
    These antennas are quite critical in terms of design - more so than many other kinds of GPS antennas.. It should be tuned at the factory for whatever situation it will be used in.
    Removing the magnet might impact performance more than you would think. If this antenna is designed for use stuck to a car, even though it still has a ground plane its immediate surroundings are part of the tuning process..its performance in free air might change without a metal ground plane at that same distance.
    Also make sure its pointing up.

  • Can someone recommend an antenna with a shorter cable. I would like an antenna that DOES NOT have an LNA built in, as the one I want has one built in: http://www.sparkfun.com/products/9133

  • @Joshua: The benefit of using the magnet to attach it to the top of the car is the giant ground plane that the sheet metal acts as.
    “the magnet will hold the antenna in place at speeds greater than 100mph"
    I’d like to know which one of you Sparkfunners was the one to test THAT out. And at what speed it slid off :P

    • This is going on my car so I’m sure it will get tested at some point ;)

    • I’m willing to bet this will handle speeds > 100mph. I’ve had it around 60mph while pulling a little less than 1.1g lateral and it’s never remotely budged.

  • Is it possible to remove the magnet to make this lighter?
    Joshua

Customer Reviews

4.5 out of 5

Based on 2 ratings:

5 star
1
4 star
1
3 star
0
2 star
0
1 star
0

1 of 1 found this helpful:

good reception first time!

I used this antenna with the GPS-10920 logger and it picked up signal from my office window very fast and without a hiccup! It also has a long cable (5m) that helped out a lot to place the antenna away from the lab-bench.