little blinky

by arduinoboy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Total: 6.55