Product | Subtotal | Qty | |
---|---|---|---|
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 | |
LED - Infrared 950nm
COM-09349 |
2.1 | 2 | |
LED - Infrared 850nm
COM-09469 |
0.95 |
1
Cannot be ordered at this time. |
|
Thumb Joystick
COM-09032 |
9 | 2 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.65 | 3 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
0.5 | 1 | |
LED - Basic Yellow 3mm
COM-00532 |
1.8 | 4 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.7 | 7 | |
Total: 59.6 |