VooDooBot

by Member #404215

Favorited Favorite 0

Required Hardware for the VooDooBot rope climbing robot.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 18650 (PTH)
In stock PRT-13113
3.8 4   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
Precision Gearmotor - 45 RPM (6-12V)
Retired ROB-12514
69.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
13 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Particle Photon (No Headers)
Retired WRL-13764
19 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
4.2 4   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
3.8 4   
Total: 128.2