Customer #630559's Wish List from Cart

by Member #630559

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
10.95 1   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Total: 139.25