Beacon

by Member #748581

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 5/16"; 25 pack)
Retired ROB-12525
2.5 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Swivel Hub
Retired ROB-12509
6.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (80T; 0.5" Bore)
Retired ROB-12261
25.98 2   
Cannot be ordered at this time.
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
Hub - Set Screw (3mm Bore)
Retired ROB-12104
6.99 1   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
1.6 1   
Total: 69.21