Customer #655727's Wish List from Cart

by Member #655727

Favorited Favorite 0

Proyecto

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
578.88
You save:
63.72 (10%)
108   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
631.8
You save:
70.2 (10%)
108   
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
631.8
You save:
70.2 (10%)
108   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
631.8
You save:
70.2 (10%)
108   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
13.75 5   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
14.75 5   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
14.75 5   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
359.4 12   
Cannot be ordered at this time.
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
149.7 6   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
64.98
You save:
120.72 (65%)
6   
SparkFun OpenSegment Serial Display - 20mm (Red)
Retired COM-11644
1556.28
You save:
274.32 (15%)
108   
Cannot be ordered at this time.
Total: 4662.64