School Soft Circuits

by Member #785024

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
178.4
You save:
19.6 (10%)
40   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
149.7 6   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyTiny
Out of stock DEV-10899
187.6
You save:
20.65 (10%)
35   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
19.75 5   
LilyPad Slide Switch
In stock DEV-09350
53.7
You save:
6 (10%)
30   
LilyPad Button Board
In stock DEV-08776
56.7
You save:
6.3 (10%)
30   
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
14.85 3   
Cannot be ordered at this time.
SMD LED - White 1206 (strip of 25)
Retired PRT-12621
11.55
You save:
4.95 (30%)
3   
Cannot be ordered at this time.
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
8.85 3   
Cannot be ordered at this time.
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
16.5 3   
Cannot be ordered at this time.
Total: 749.1