SciGirls 2

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
10.5 3   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-13264
8.04
You save:
9.81 (55%)
3   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
Total: 180.09