General Wish List

by Member #514722

Favorited Favorite 0

Just the things that I think I want to experiment with!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
SparkFun LiPower Shield
Retired DEV-13158
29.95 1   
Cannot be ordered at this time.
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Arduino MKR1000 (with Headers)
Retired DEV-14393
38.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
ESP32 Thing Stackable Header Set
In stock PRT-14311
1.75 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Total: 253.65